• Products
  • Soluciones
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • Noticias
  • Trabajo
  • ‍
  • ‍
  • Iniciar sesión
  • Español
    • English
    • Français
    • Português de Portugal
    • Português do Brasil
  • Index
  • Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Página principal
  2. Minería - Viradores de Vagones

Rail dumpers

WEG supplies electrical and automation solutions from panel and frequency drives to the high duty cycle motors to drive railway dumpers which are used for the movement of ore, coal, grain and other products.

Low and medium voltage switchgear and controlgear

All the switch board panels and MCCs are manufactured and tested according to the NBR standards IEC 62271-200, NBR IEC 60439-1, NR10 and IEC 60947 for start coordination. As required by the mining sector, they have been designed for easy assembly, installation and maintenance even in the field. The design allows for future expansions and interchangeability between drawers of the same size and function. For low voltage MCCs there is the option of equipment resistant to internal arcing in accordance with IEC 61641.

Motors to meet the options of loads and starts

WEG has a range of motors to drive rail dumpers suitable for mining applications. All motors offer a degree of protection for operations where there is an accumulation of ore and fresh or salty water. They also comply with different duty cycles meeting the power and torque demands for each position of the car in all operation cycles. The motors are designed for an extended life cycle and simple maintenance.

Learn about our solutions

Ver archivo
Ver archivo
Ver archivo

Saiba mais sobre as novidades da WEG em Mineração.

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

A linha W51 HD Mining foi adaptada para operar em uma das maiores minas de cobre da América Latina.

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

WEGscan e WEG Motion Fleet Management (MFM) fazem o monitoramento contínuo dos ativos da empresa Nexa

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

Solução inovadora contribui para a sustentabilidade e eficiência energética em mineradora peruana

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

As soluções proporcionarão a infraestrutura necessária para a operação eficiente do Projeto Tocantinzinho da Brazauro Recursos Minerais

WEG fornece solução customizada para britadores de alta pressão em mineradora

WEG fornece solução customizada para britadores de alta pressão em mineradora

O projeto dos mancais foi cuidadosamente desenvolvido para suportar os altos esforços axiais de até 33,2 kN

WEG entrega eficiência operacional em mina de ouro canadense

WEG entrega eficiência operacional em mina de ouro canadense

Os compensadores síncronos da WEG melhoram a estabilidade e disponibilidade nas redes elétricas

WEG fornece 14 motores síncronos para importante mineradora do Chile, na região do Atacama

WEG fornece 14 motores síncronos para importante mineradora do Chile, na região do Atacama

Uma característica importante deste fornecimento é atender a intercambialidade com os motores existentes

Motores WEG acionam moinhos de bolas de tecnologia proprietária da FLSmidth em uma das maiores plantas de mineração do Brasil

Motores WEG acionam moinhos de bolas de tecnologia proprietária da FLSmidth em uma das maiores plantas de mineração do Brasil

A FLSmidth selecionou os motores refrigerados a água com sistema de levantamento de escovas automatizado para ampliação de planta

Motor WEG equipa multinacional cimenteira na Colômbia

Motor WEG equipa multinacional cimenteira na Colômbia

Com o motor da linha Master a planta será ainda mais eficiente e com menos paradas para manutenção

Motores WEG proporcionam confiabilidade na operação em planta de mineração no Chile

Motores WEG proporcionam confiabilidade na operação em planta de mineração no Chile

A companhia consolida sua expertise em fornecer soluções para o segmento no país

WEG fornece motor para moinho de bolas em planta mineradora na Argentina

WEG fornece motor para moinho de bolas em planta mineradora na Argentina

O motor de anéis da linha M Mining foi dimensionado para cumprir as necessidades do cliente

WEG fornece eletrocentro para poço de refrigeração em mina subterrânea

WEG fornece eletrocentro para poço de refrigeração em mina subterrânea

Projeto reduziu temperatura ambiente da planta.

Planta de cimento na Rússia conta com soluções WEG

Planta de cimento na Rússia conta com soluções WEG

O motor acionará o moinho primário da planta

WEG realiza manutenção geral e reparo em redutor de 54 toneladas

WEG realiza manutenção geral e reparo em redutor de 54 toneladas

O equipamento está instalado em Moinho Quadropol de Farinha de Calcário.

WEG fornece pacote de equipamentos para um dos principais fornecedores mundiais de tecnologias para mineração

WEG fornece pacote de equipamentos para um dos principais fornecedores mundiais de tecnologias para mineração

Empresa finlandesa irá instalar equipamentos em duas mineradoras no Brasil

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / África do Sul
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
  • Eficiência Energética
  • Energia