2. Digital Solutions - Motion Fleet Management

WEG Motion Fleet Management

Condition monitoring to your fleet

Developed to bring more practicality and agility in the operation, maintenance and management of industrial plants, the WEG Motion Fleet Management is the ideal solution to monitor and raise the availability of the industrial fleet. Based on “cloud computing” technology, asset monitoring can be followed at any time and from anywhere in the world.

With WEG Motion Fleet Management it is possible to know the operational status of electric motors, low and medium voltage variable speed drive and soft-starters, smart relay starting WEG(SRW), gearboxes, gearmotors, compressors, among other assets, which are applied in any type of industry or installation. Through periodic data collection and advanced data processing, both at the edge and in the cloud, valuable insights are generated. This way, it is possible to establish predictive maintenance plans, observing the operational condition of the fleet (condition-based maintenance). This approach reduces the number of unplanned stops, optimizes repair actions, and speeds up the decision making process for the operation and maintenance team. The end result is increased availability and reduced total cost of ownership (TCO) of the drive fleet.

Access the brochure and learn more

Learn more about our products

WEG Motor Scan - Gateway
WEG Motor Scan - Sensor

The Importance of Online Asset Monitoring

One of the main causes of lost productivity and profitability in an industry is unplanned production downtime. Most corrective maintenance events could be avoided if machine components and equipment were being monitored continuously (on-line monitoring).

The WEG Motion Fleet Management solution is a high-level tool for operation and maintenance staff to monitor and manage their fleet; o monitor and manage the drive fleet, through hardware for data acquisition, gateways for sending à cloud and software for data visualization and advanced analysis. With WEG Motion Fleet Management is possible to implement a predictive maintenance methodology, well orchestrated, and observing the operational condition of the asset.

Knowing the condition of the assets online contributes significantly to optimizing operational and maintenance resources, such as spare parts management, increased asset availability, and the reduction of (direct and indirect) costs. Additionally, approaches of this type contribute to the increase of asset lifetime, since, in general, a sudden failure results in stress and degradation of the mechanical and electrical elements of the equipment.

Main Features of WMFM Solution

  • Asset tree for organizing hierarchy (customer account, units, plants, assets) and measurement points;
  • Registration of equipment by type, with construction;
  • characteristics to determine failure frequencies and criticality
  • Bearing database for diagnostic support;
  • Visualization of assets on geographic maps, in an asset tree and multi-level navigation;
  • On-demand and periodic reports on equipment, assets and plant operation;
  • WEGsense®: technology to detect incipient mechanical failures;
  • WEGsync®: technology for multi-sensor synchronous measurement for structural vibration analysis;
  • Customization of tolerances for temperature, global multipoint vibration and spectral band to generate alerts and notifications;
  • Daily notifications of assets in alert and/or critical state (via e-mail);
  • Backup of parameters of AC drives, soft-starters and intelligent relays;
  • Module for analyzing vibration signals, in spectral mode and in the time domain, to perform diagnostics;
  • Maintenance module with CMMS (computerized maintenance management system) functionalities for creating and managing management of maintenance orders, execution resources and planning;
  • WEGscan application for sensor activation, instantaneous measurements and ODS (Operating Deflection Shape) analysis;
  • WEG Digital Notify application integrated with the Maintenance Module to speed up the flow of information to the team;
  • Specialist modules with Analytics and Artificial Intelligence for autonomous fault diagnosis;
  • Exchange modules for integration (via REST API) of data with other platforms and solutions.

 

 

 Advantages and Benefits of the WMFM Solution

  • Monitoring of various types of equipment, assets and plants in a single environment;
  • Ecosystem in constant development, both hardware and software;
  • Solution integrated with WEGscans, dedicated and robust hardware for the acquisition of application data;
  • Data processing at the edge and in the cloud, enabling advanced diagnostics;
  • Ready-to-use solution, suitable for a wide variety of equipment and assets, just register the WEGscan in the application and use it;
  • Enables maintenance management based on the operational condition of the assets;
  • Flexible solution available to service providers;
  • Technology to enable the reduction of the plant's operational cost (TCO, Total Cost of Ownership);
  • Multilanguage solution and available globally.

Estrutura

O WEG Mot ion  Fleet Management é uma solução modular, com estrutura flexível e baseada em camadas, que se adéqua às necessidades dos clientes.

Ativos

O WEG Mot ion  Fleet Management permite o monitoramento On-Line de motores e drives de baixa e média tensão, além de redutores, motoredutores, compressores, bombas e ventiladores/exaustores.

Scan

Os WEG Scans e Gateways são hardwares responsáveis pela coleta de dados e conectividade dos ativos ao servidor cloud WEG, que hospeda a aplicação WEG Mot ion  Fleet Management. Para o monitoramento dos motores, aplica-se o WEG Motor Scan e Gateway Cassia X1000, o upload dos dados pode ser via gateway ou via smartphone. Já para os drives de baixa ou média tensão, o envio dos dados é realizado pelo WEG Drive Scan.

 

Camada Management

A camada Management da aplicação WEG Motion Fleet Management recebe os dados dos WEG Scans e permite a exploração das funcionalidades presentes na solução, trata-se da camada básica. Vale lembrar que a solução está em constante aprimoramento e novas funcionalidades serão frequentemente incorporadas a solução. Adicionalmente, os usuários poderão complementar suas experiências com os módulos Specialist e Exchange. Seu acesso poderá ser realizado de qualquer lugar via internet e sempre que um plano de assinatura ao sistema estiver disponível, que são anuais.

Os usuários poderão visualizar informações relacionadas aos ativos monitorados, tais como:

  • Informação da condição operacional do ativo (normal, alerta ou crítico);
  • Parâmetros de operação como por exemplo:
    • Rotação;
    • Temperatura;
    • Vibração;
    • Potência;
    • Consumo;
    • Corrente;
    • Tensão;
  • Histórico de operação;
  • Falhas/Eventos e intervenções;
  • Alertas e notificações configuráveis.

Diagnósticos & Integração

Com assinaturas ativas da camada Management do WEG Mot ion  Fleet Management, os usuários poderão complementar suas experiências com a assinatura de módulos específicos como o WEG Specialist e WEG Exchange.

 

 

Módulo Specialist

O módulo Specialist aplica algoritmos especialmente desenvolvidos pela WEG para análise avançada de dados, por meio de Machine Learning e Inteligência Artificial. Estes algoritmos são aplicados aos dados coletados pelos WEG Scans e assim gerar informação útil, algo essencial para uma gestão de frota eficiente. Como é o caso do WEG Motor Specialist, que possui um submódulo para diagnóstico de falha mecânica e outro para avaliação do consumo enérgico do motor. Ambas funcionalidades foram desenvolvidas pelo time de especialistas WEG e foram validadas nos laboratórios da empresa.

Esses algoritmos de análise avançada observam e aprendem os padrões e os desvios de funcionamento do motor elétrico monitorado, gerando indicadores de falhas por desbalanceamento, desalinhamento, rolamento (falha avançada) e vibração externa. Este tipo de informação é muito útil para equipe de operação e manutenção, pois auxilia na tomada de decisão, acelera o processo de reparo e minimiza as paradas não programadas. Para usufruir da camada Specialist, é necessário que o(s) respectivo(s) ativo(s) possua(m) assinatura da camada WEG Mot ion  Fleet Management ativa. Ambas assinaturas são anuais e por ativo.

Módulo Exchange

O módulo Exchange permite ao cliente integrar as informações coletadas e presentes no WEG Mot ion  Fleet Management em seu próprio sistema de gestão e/ou plataformas. Por meio de requisições de dados periódicas e automáticas do tipo Web Service REST, os dados do WEG Mot ion  Fleet Management são enviados ao sistema do cliente ou de terceiros. Para usufruir da camada Exchange, é necessário que o(s) respectivo(s) ativo(s) possua(m) assinatura da camada Management ativa. As assinaturas Exchange são anuais e por pacote de dados.

 

 

WEG Drive Scan

Desenvolvida para conectar inversores de baixa tensão ao WEG Motion Fleet Management, a linha WEG Drive Scan coleta e transmite periodicamente dados importantes dos inversores, possibilitando que o acompanhamento seja feito a qualquer momento e de qualquer parte do mundo.

Acesse o catálogo e saiba mais.

SAIBA MAIS

WEG Motor Scan® + Specialist

O WEG Motor Scan® é a solução de monitoramento para controle total da planta fabril, garantindo, via análise preditiva, o nível de excelência na performance dos motores elétricos e outros equipamentos. Com ele, os dados são extraídos e enviados para a nuvem, permitindo ações preventivas e evitando riscos de parada na produção. A indústria nunca mais será a mesma!.

Acesse o catálogo e saiba mais.

SAIBA MAIS

Está com dúvidas?

Confira as perguntas mais frequentes.

Como faço para fixar o sensor em motores que trabalham na posição vertical?

Você deve fixar da mesma forma e posição que em motores que trabalham na posição horizontal. Porém, será necessário considerar o entendimento da direção e orientação dos eixos, para posterior interpretação dos dados no MFM.

  • 1
  • ...
  • 10
  • 11
  • 12

Know more about WEG news on Industry 4.0

WEG and Nova SMAR Sign Memorandum of Understanding (MoU) to Accelerate the Development of Open Technologies for Industrial Process Automation Systems

WEG and Nova SMAR Sign Memorandum of Understanding (MoU) to Accelerate the Development of Open Technologies for Industrial Process Automation Systems

The partnership aims to develop interoperable components, portable software, and interchangeable hardware to provide cost savings and more freedom of choice to the industry

WEG advances in the programmable controllers market and launches the PLC410

WEG advances in the programmable controllers market and launches the PLC410

Launch marks technological evolution since the launch of the PLC500

WEG Portugal supplies 28 motors for DS SMITH's innovation and renovation project

WEG Portugal supplies 28 motors for DS SMITH's innovation and renovation project

The motors were manufactured at WEG facilities in Portugal.

WEG acquires total shares of BirminD

WEG acquires total shares of BirminD

Acquisition is part of the Company's strategy to grow the digital business for industrial optimization solutions

WEG will present Industry 4.0 solutions during International Fair in São Paulo

WEG will present Industry 4.0 solutions during International Fair in São Paulo

Event will take place from July 18th to 21st in São Paulo, Brazil

WEG expands PLC500 controller platform and releases models focused on Motion Control and Edge Computing

WEG expands PLC500 controller platform and releases models focused on Motion Control and Edge Computing

This controller has a powerful processing system and can operate up to 32 axes —real and virtual, simple or interpolated

WEG launches autonomous mobile robot to optimize manufacturing operations and production logistics in the industry

WEG launches autonomous mobile robot to optimize manufacturing operations and production logistics in the industry

New product increases the scope of WEG solutions for the industry 4.0

WEG expands partnership with Indumak to supply the PLC500

WEG expands partnership with Indumak to supply the PLC500

The PLC500 is responsible for the logic of operation of Indumak’s packaging and bagging machines

One of the largest chemical industries in the world, adopts WEG digital solutions for smarter management of its factories

One of the largest chemical industries in the world, adopts WEG digital solutions for smarter management of its factories

The WEG Motion Fleet Management solution was selected for intelligent management and online monitoring of critical industrial assets

WEG supports USP Laboratory that integrates the International Association of Learning Factories

WEG supports USP Laboratory that integrates the International Association of Learning Factories

This partnership will allow the international exchange of working groups, best teaching practices and the development of new technologies for the digitization of manufacturing

WEG supplies Vertical High Thrust motors for North American corporation

WEG supplies Vertical High Thrust motors for North American corporation

51 motors from the new line are used in pumps at a new steel plant in the United States

WEG releases new CFW900 Variable Speed Drive

WEG releases new CFW900 Variable Speed Drive

The CFW900 VSD is the most innovative product for driving and controlling motors in industrial machines and processes.

Cloud-based tool to analyze multiple  vibration spectrum to accelerate the  diagnostics and troubleshooting process

Cloud-based tool to analyze multiple vibration spectrum to accelerate the diagnostics and troubleshooting process

WEG Motion Fleet Management receives another boost: now its users have a new tool for visualization and advanced analysis of vibration spectrum (FFTs) collected by WEG sensors for industry 4.0.

WEG completes practical connectivity tests to 5G network

WEG completes practical connectivity tests to 5G network

This initiative is part of a trial project carried out in partnership with ABDI. Results will support Anatel in regulatory decisions for private 5G networks for industrial use in Brazil.

Reliability of the WEG Motor Scan® in the automatic diagnosis of imbalance and misalignment of electric motors

Reliability of the WEG Motor Scan® in the automatic diagnosis of imbalance and misalignment of electric motors

Module WEG Motor Specialist brings more accuracy to the solution

A new way to combine people, business, technology and efficiency

Access our sandbox for free and see how digital transformation is impacting industrial markets and revolutionizing the way we produce.

KNOW MORE

Did you like WEG Digital Solutions and want to know more?
Choose one of the options below:

Do you want to receive our news?

SUBSCRIBE TO THE NEWSLETTER

Contact us and ask your questions.

Talk to Us
WEG POLAND SP. Z O.O.
  • Ul. Za Górą 19, Post code: 32-050, Skawina / Poland
  • Phone: +48 515 321 542 / +48 515 424 436
  • Email: wpl@weg.net