• Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Power Supply

Excellence in power supply technologies

Excellence in power supply technologies, high quality raw materials and customisation offer WEG the competitive edge in supplying transformers and substations for the mining industry providing reliability thus reducing maintenance stoppages.

Get to know our solutions

Oil Type Power Transformer
Conventional Substations
Oil type Reactors and Transformers
Oil Type Distribution Transformer

Mining E-Houses

WEG Container-Type E-houses are designed and manufactured in a modular concept, which provides flexibility to meet the requirements of a wide range of applications.

Assembled in a single platform, the E-house integrates the electrical and control systems of the mining processing plants, therefore the need for costly, permanent structures is avoided. These designs are customized, achieving and surpassing the critical mining needs such as geological vibrations, wind and flame resistance.

 

Secondary Substations

  • It replaces traditional concrete fabricated rooms, saving space and time in the assembling process or civil works.
  • Double wall with thick plate (1.5-2 mm), providing greater toughness and lifting process thru the base.
  • High quality thermal insulation ensuring power efficiency of the air conditioning system.
  • Can be installed directly onto material handling machines (stackers, reclaimers, bucket wheel excavators).

 

Mobile Container-Type E-Houses

  • Mobile Container-Type E-houses with Wheels equipped with transformers (oil or 
dry-type).
  • Especially designed for Underground Mines with special coating for humid environments and high ore and dust concentration.
  • Inverters and soft-starters can be installed to start and control fans, pumps, crushers and conveyors.
  • Higher degree of protection for all panels.

 

Semi-Mobile Container-Type E-Houses

  • Semi-mobile: avoid the use of cranes to lift and handle the unit, since rooms can be lifted with mechanical, hydraulic or pneumatic support devices.
  • Installation directly on the ground; no base is required.
  • Onboard transformer, dry or oil cooling type;
  • Special WEG coating resistant to the toughest environment.
  • The electric rooms can be fitted with fire extinguishing system, access control, CCTV and UPS.

Learn about our solutions

Read File
Read File
Read File

Learn more about WEG news in Mining.

WEG develops a custom motor project for Vale's copper flotation tanks

WEG develops a custom motor project for Vale's copper flotation tanks

The W51 HD Mining line was adapted to operate in one of the largest copper mines in Latin America.

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEGscan and WEG Motion Fleet Management (MFM) Provide Continuous Asset Monitoring for Nexa

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

Innovative solution contributes to sustainability and energy efficiency in a Peruvian mining company

WEG solutions for one of the largest gold mining projects in Brazil

WEG solutions for one of the largest gold mining projects in Brazil

The solutions will provide the necessary infrastructure for the efficient operation of Brazauro Recursos Minerais' Tocantinzinho Project

WEG and Eletrobras address the modernization process of the Itajaí substation at the CIGRE Paris Session 2024

WEG and Eletrobras address the modernization process of the Itajaí substation at the CIGRE Paris Session 2024

The event in Paris brought together experts from several countries to share best practices in the development of technological solutions

WEG provides customized solutions for high-pressure crushers at a mining company

WEG provides customized solutions for high-pressure crushers at a mining company

The design of the bearings has been carefully developed to withstand the high axial thrust of up to 33.2 kN

Eletrobras and WEG present innovations in the development of digital substations at an international conference

Eletrobras and WEG present innovations in the development of digital substations at an international conference

The event was held in Athens, Greece

WEG transformers strengthen energy infrastructure in Colombia

WEG transformers strengthen energy infrastructure in Colombia

The solutions will bring more reliability to energy supply across the country

WEG Transformers adapted for low temperatures will operate to boost the cement industry in Canada

WEG Transformers adapted for low temperatures will operate to boost the cement industry in Canada

The transformers have been designed to operate in environments with temperatures as low as -35ºC

WEG supplies the first digital mobile substation in the Brazilian market

WEG supplies the first digital mobile substation in the Brazilian market

The solution intended for use in the Energisa Rondônia electrical system enables real-time monitoring, control, and automation of operations

WEG delivers SKIDs in compliance with CEMIG's Integrated Compact Substation standards

WEG delivers SKIDs in compliance with CEMIG's Integrated Compact Substation standards

This solution provides speed in the restoration and supply of energy

WEG realiza 2º Workshop de Subestações Digitais

WEG realiza 2º Workshop de Subestações Digitais

Com foco em Monitoramento de Rede, o encontro teve como objetivo difundir as soluções digitais WEG para subestações, contribuir no processo de evolução tecnológica, apresentar produtos, inovações e aplicações reais para clientes e parceiros

WEG delivers operational efficiency at a Canadian gold mine

WEG delivers operational efficiency at a Canadian gold mine

WEG's synchronous condensers improve stability and availability in electrical grids

WEG supplies transformers for an Ice Cream industry expansion in Brazil

WEG supplies transformers for an Ice Cream industry expansion in Brazil

These transformers will be used in the substation and are essential to support the customer's increased production capacity

WEG carries out the energization of a digital substation for energy transmission

WEG carries out the energization of a digital substation for energy transmission

With cutting-edge technology, digital substations are revolutionizing the electrical sector, making substation projects more cost-effective, faster, and safer

Are you interested in this solution? Choose one of the options below to find the product you need

Contact us and we will be glad to answer your questions

Contact Us
WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Australia
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net