2. Navales

Integrated solutions for marine applications

WEG has the full solution in electric motors, alternators, automation, transformers and coatings for the marine market. In addition to the state-of-the-art products and services, WEG supplies integrated engineering services and automation systems, including the dynamic positioning system and other specific solutions for vessels. Reliable solutions with electrical machines to handle, maintain and supply services aboard. From technology to services – whether on-shore or off-shore – you can always trust in WEG.

Efficiency and reliability for the marine market

WEG motors are designed to reduce operating costs, ensuring higher power efficiency and operating reliability, demanding less maintenance.

Onboard Technology for integrated solution

WEG offers full packages of electrical switchboards, frequency drives, UPSs, and battery chargers - everything integrated and developed by highly qualified engineers.

Flexible solutions for sustainable energy

WEG offers full solutions for power generation of vessels, platforms and propulsion systems. The products are designed to high quality standards with state-of-the-art technology to meet worldwide demands, with the support of highly qualified engineering and power generation specialists.

Get to know our solutions

Synchronous Alternators - Naval and Oil & Gas

Excellence in power supply technologies

In order to fulfill the needs of the marine sector, WEG offers a full line of dry-type transformers. The windings of these transformers are encapsulated with high quality epoxy resin by means of the vacuum pressure impregnation (VPI) process, which provides a safer construction for increasingly smaller spaces, where the costs of installation and maintenance and repair shutdown play a critical role in the selection of the product. WEG dry transformers are the preferred option for reduced spaces, since they do not present any risk of explosion and do not allow fire propagation.

Coatings that offer full protection

Coatings for the painting and conservation of constructions and vessels located in marine and/or river environments, for large and small tourism vessels, offering protection, resistance and aesthetics. A wide range of products for several marine applications, from primers for steel sheets to high build epoxy anti-corrosive coatings and high performance anti-fouling systems, which ensure maintenance intervals in the docks up to five years.

Conheça nossas soluções

WEGZINC 401
WEG ECOLOFLEX SPC HBR
WEG ECOLOFLEX SPC 600
W-ECOLOFLEX SPC 200
WEG TAR FREE 712 PRIMER N 2851
WEGPOXI WET SURFACE 88 HT
WEGPOXI WET SURFACE 89 PW

Certificações

Os produtos e sistemas WEG são projetados para atender a todas as exigências de aplicação marítima. Sob consulta, todos estes produtos podem ser fornecidos com certificados de teste de órgãos certificadores, como ABS, Bureau Veritas, DNV, Germanisher Loyds, Lloyd’s Registers, entre outros.

Catálogo de soluções

Soluções WEG para o Segmento Naval
Ver arquivo
Tintas - Soluções WEG para a Indústria Naval
Ver arquivo

Saiba mais sobre as novidades da WEG no segmento Naval

WEG fornece tintas para embarcação BGL 2 da Internacional Marítima

WEG fornece tintas para embarcação BGL 2 da Internacional Marítima

A companhia forneceu mais de 11 mil litros de tintas garantindo resistência e durabilidade à embarcação

Alternadores WEG contribuem para geração de energia em Navio de Transporte Fluvial da Marinha do Brasil

Alternadores WEG contribuem para geração de energia em Navio de Transporte Fluvial da Marinha do Brasil

O fornecimento reforça a longa parceria WEG com a Marinha para as mais diversas embarcações de sua frota

Soluções WEG dão mais autonomia e sustentabilidade à expedição Voz dos Oceanos, da Família Schurmann

Soluções WEG dão mais autonomia e sustentabilidade à expedição Voz dos Oceanos, da Família Schurmann

Reformas e melhorias aconteceram para que o veleiro Kat partisse para mais uma expedição sustentável

WEG Automation System for Vessels

A complete package that covers all major functions required on board. Distributed in three main parts, the system incorporates power mana...

WEG fornece tintas especiais para frota pesqueira no Peru

WEG fornece tintas especiais para frota pesqueira no Peru

A empresa forneceu tintas epóxi, poliuretanas e anti-incrustantes para os cascos de embarcações nacionais e internacionais, garantindo maior resistência e durabilidade

WEG e GIT firmam parceria para fornecimento de revestimentos da linha marítima no mercado internacional

WEG e GIT firmam parceria para fornecimento de revestimentos da linha marítima no mercado internacional

Acordo fortalecerá as ofertas de produtos no mercado global

WEG desenvolve revestimento inovador para uso em offshore

WEG desenvolve revestimento inovador para uso em offshore

Tecnologia desenvolvida pela WEG aumenta a vida útil e reduz tempo de manutenção dos ativos em plataformas de petróleo

Solução WEG em nova frota de dragas elétricas na Holanda

Solução WEG em nova frota de dragas elétricas na Holanda

O WGM20 é um motor elétrico de alto desempenho ideal para aplicações marítimas

Soluções WEG para o segmento de Oil & Gas serão expostas na OTC

Soluções WEG para o segmento de Oil & Gas serão expostas na OTC

O evento acontece de 24 a 26 de outubro no Rio de Janeiro

Solução WEG em embarcação para transporte seguro de petróleo

Solução WEG em embarcação para transporte seguro de petróleo

Alternadores instalados geram energia para todo o navio

Veleiro da Família Schurmann protegido com tintas WEG!

Veleiro da Família Schurmann protegido com tintas WEG!

A família brasileira é famosa por viajar ao redor do mundo em seu veleiro Kat.

WEG vai fornecer sistemas de tração elétrica para os primeiros empurradores de manobras elétricos do mundo

WEG vai fornecer sistemas de tração elétrica para os primeiros empurradores de manobras elétricos do mundo

O uso da tecnologia em empurradores é inédita e visa reduzir a emissão de gases poluentes na atmosfera

Fabricantes de barcos usam produtos WEG para mais eficiência e sustentabilidade

Fabricantes de barcos usam produtos WEG para mais eficiência e sustentabilidade

Produtos WEG foram fornecidos para draga marítima ecologicamente correta

WEG fornece alternadores de uso naval para o norte da África

WEG fornece alternadores de uso naval para o norte da África

Orientada pela estratégia comercial do Grupo WEG de fornecer produtos eletroeletrônicos e soluções industriais para todos os segmentos de mercado, a WEG acaba de fornecer dois alternadores de uso naval para clientes no norte da África, a HANNAIK.

Nova plataforma de motores WEG refrigerados por manto d’água

Nova plataforma de motores WEG refrigerados por manto d’água

Os motores WGM20 permitem a instalação em espaços reduzidos, apresentam baixo nível de ruído e tem manutenção facilitada como o novo sistema de canais de refrigeração

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Austrália
  • Teléfono: + 61 3 9765 4600
  • Correo electrónico: info-au@weg.net
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
  • Saneamento