• Motors and Gears
  • Automation
  • Power Generation
  • Transmission & Distribution
  • Coatings
  • Services
  1. Home
  2. Food and Beverage - Automation

Automation

Quality and competitive advantages are implemented with the application of efficient and improved processes. WEG automation solutions will provide you with effective results for your industry.

With decades of experience in developing electronic products, WEG offers high performance and efficient solutions to drive and protect industrial electric motors. Designed in accordance with international standards, the products are ideal for different applications, such as mixers, conveyor belts, meet cutting machines and small fans. Discover the WEG automation solutions suitable for our industry.

Main Advantages

Flexibilty

Products highly resistant to aggressive environments and impacts

High safety level for operators

Products in compliance with national and international standards

Drives

With a complete line of low and medium voltage frequency drives and soft-starters, programmable logic controllers, software and operating interfaces, WEG offers flexibility and technology to increase the productivity and reliability of industrial processes.

Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.

Main Advantages

HVAC-R applications

SoftPLC function

Energy savings

Controls

From contactors to molded-case circuit breakers, including starters, overload relays and limit switches, in addition to a complete line of pushbuttons and pilot lights, WEG offers an extensive electric motor start and protection portfolio, developed for different requirements in the Food and Beverage industry.

IP66

Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.

Machine Safety

Specially developed to comply with national and international safety standards, the Safety Line offers standalone solutions or integrated solutions with safety systems, helping to reduce accident risks and ensuring protection for operators and machines, which increases the reliability of the production processes.

  • Light screens
  • Control systems
  • Zero-force electronic pushbuttons
  • Magnetic sensors and switches
  • Interlock and emergency switches
  • Relays
  • PLCs
  • Contactors
  • Emergency-stop pushbuttons with monitored contact
  • 3-stage foot control
  • Two-hand control
  • Press safety block

Electrical Panels

Developed for different applications in the Food and Beverage industry, WEG electrical panels comply with international quality and performance standards and requirements, ensuring the safety of operators and machinery. The high rate of product standardization of the products provides easy assembly, installation, maintenance, modular expansion and interchangeability.

Main Advantages

Specific product lines for HVAC-R systems, water treatment, paint booths, solar, marine and offshore applications

Easy assembly, connection and inspection

Reduced dimensions

Modularidade: ampliação fácil e rápida

Fácil acesso aos compartimentos para manutenção por meio de portas e tampas removíveis

Sistema de intertravamento contra operações incorretas

Saiba mais sobre nossas soluções

Faça o download do nosso catálogo e conheça mais sobre nossas soluções para o segmento de alimentos e bebidas.

Download

Saiba mais sobre as novidades da WEG para o segmento de Alimentos & Bebidas

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

319 unidades de motores IE4 fornecidas à Sakambari Agro e à Praakritik Flour Mills para projetos Greenfield em Siliguri

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

Equipamentos garantem segurança e continuidade das operações na RMC Comércio de Alimentos LTDA

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Economia de energia elétrica supera os 50%, além das vantagens em confiabilidade e maior conforto animal

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

Com as soluções WEG, a BRF, uma das maiores companhias de alimento do mundo, avançará na busca por maior eficiência, disponibilidade e confiabilidade de seus ativos

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

A Fispal Tecnologia acontece de 27 a 30 de junho na São Paulo Expo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

Motores da linha WELL e W60 são utilizados na maior planta de fabricação desta matéria-prima nas Américas

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

Além de desenvolver o projeto EPC para a Nestlé nas subestações de “manobra” e “redutora”, a WEG também realizará adequações em outras duas subestações da concessionária local Comission Federal de Electricidad (CFE)

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Empresas do segmento de Alimentos e Bebidas tem cada vez mais procurado por soluções para maximizar a confiabilidade, a eficiência e a segurança

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

O know-how de engenharia da WEG foi o motivo de um fornecimento de sucesso

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Monitoramento IoT da WEG completa solução em eficiência para os motores elétricos substituídos com o projeto

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Bem Brasil é a maior produtora de batata do Brasil e tem investido na geração de energia própria

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

Localizada no Estado do Mato Grosso, a planta terá capacidade para produzir 225 milhões de litros do combustível por safra

Por que usar motores WEG no agronegócio?

Por que usar motores WEG no agronegócio?

O aumento da necessidade de novas tecnologias no agronegócio, conectando pessoas e o uso de equipamentos de alta confiabilidade, faz toda a diferença na produtividade das fazendas.

WEG lança mais uma solução para a pintura de pisos

WEG lança mais uma solução para a pintura de pisos

Linha uretânica apresenta alta resistência a produtos químicos e possui propriedades antimicrobianas

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

A companhia, uma das maiores produtoras de produtos suínos ibéricos em Extremadura (Espanha), teve uma economia anual estimada em 27.000 euros.

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Sistema modula a velocidade de acordo a demanda da aplicação, promovendo economia de energia e redução no consumo de água.

Baking Rolls on a Large Scale

Specially designed low-voltage motors from WEG and geared motors from WEG’s subsidiary Watt Drive turned into a solution for KGV-H indust...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

WEG solutions deliver reduced energy costs at Cargill

WEG solutions ensure productivity and energy saving in the food production process.

WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / África do Sul
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
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Água
  • Eficiência Energética
  • Energia