• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Solutions
  • Calculate your energy savings
  1. Home
  2. WEG Efficiency - Solutions
WEG has Energy-Efficient solutions for different industrial applications. They combine high-performance products in order to reduce power consumption and optimize industrial processes. Check out WEG main solutions for Energy Efficiency.

Pumping Systems

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to reducing water consumption and cutting down costs with maintenance and operation of the system flow and control valves.

Know more

Exhaust Ventilation System

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to cutting down costs with maintenance and operation of dampers and improving the system flow control. In combustion fans, the quality of the burn may be improved and fuel consumption may be reduced.

SAIBA MAIS

Cooling Tower

Water cooling system commonly used in the industry, whether for cooling air conditioning systems or equipment. Electric energy savings obtained with WEG solution for this application range from 40 to 80%, besides saving water and chemicals.

Know more

Bag Filter

Air filtering equipment is widely used in the industry, whether for work station cleaning and dedusting or gas exhaustion. Learn how WEG solution can reduce energy consumption of your bag filter in up to 60%. In addition to other advantages, such as extended life of the filtering element, lower compressed air consumption and reduced piping wear.

Know more

Conforto Animal

A aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.

SAIBA MAIS

Grain Storage Silos

One of the most important applications in agribusiness designed to store and keep the grain quality. WEG solution allows reducing electric energy consumption in up 90%. In addition to gains such as precise volume control of the stored product and improvement of the grain quality.

Know more

Extruder

Machine used in a high-volume manufacturing process in which raw plastic is melted and formed into a continuous profile. WEG solution may produce energy savings of up to 30% in such application.

Know more

Hydraulic Power Units

Hydraulic units are composed of different devices, from displacement pumps, directional valves and retention valves to oil tanks. WEG solution exclusively designed for this system allows reducing electric energy consumption in up to 60%.

Know more

Ball Mill

Widely used in grain size control in the ceramic and mining industry. WEG solution may reduce consumption in up to 35%. In addition to productivity enhancement, operational flexibility and reduced mechanical wear of the equipment.

Know more

Air Compressor

Machines that greatly benefit from energy efficiency projects. Electric energy consumption may reduce up to 30% with greater pressure uniformity in the line and lower mechanical wear.

Know more

Refrigeration Compressor

Machines that present high energy consumption in meat packing plants, supermarkets, shopping malls, among other businesses that use cold rooms. The reduction in the energy consumption may reach 30% when WEG solution is employed. Other gains include temperature uniformity in the cold room, greater thermal comfort and reduced mechanical wear.

Know more

Solução Redutores

Você sabia que os redutores de velocidade podem proporcionar até 60% de economia de energia?

Know more

Get to know our Energy Efficiency Products

W23 Sync+
Variable Speed Drive CFW900
WCG20 K

Learn more about WEG news on Energy Efficiency

WEG Supplies High-Efficiency Motors for Renewable Energy Project in France

WEG Supplies High-Efficiency Motors for Renewable Energy Project in France

The use of WEG motors will bring significant energy improvements to the project.

WEG Delivers Breakthrough IE4 Motors Project in India's F&B Sector

WEG Delivers Breakthrough IE4 Motors Project in India's F&B Sector

319 units of IE4 motors supplied to Sakambari Agro and Praakritik Flour Mills for Greenfield Projects in Siliguri

Seaside Hotel & SPA in Northeastern Brazil to Be Powered by WEG Encapsulated Dry-Type Transformer

Seaside Hotel & SPA in Northeastern Brazil to Be Powered by WEG Encapsulated Dry-Type Transformer

Renowned for its energy efficiency and reliability, the dry-type transformer is the ideal choice for infrastructure applications

WEG Transformer to Strengthen Electricity Distribution in New York

WEG Transformer to Strengthen Electricity Distribution in New York

The installation of the new transformer will provide an advanced technological solution to meet the growing demand of the electrical sector in the region.

WEG at the 20th edition of EMAF with innovative solutions

WEG at the 20th edition of EMAF with innovative solutions

Cutting-edge technology and energy efficiency take center stage at WEG’s stand

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

Innovative solution contributes to sustainability and energy efficiency in a Peruvian mining company

WEG Modernizes PVC Mixer for Enhanced Energy Efficiency in France

WEG Modernizes PVC Mixer for Enhanced Energy Efficiency in France

The solution will be essential to ensure energy efficiency and reduce maintenance costs

Energy Efficiency on Tap: WEG Motors at U.S. Brewery

Energy Efficiency on Tap: WEG Motors at U.S. Brewery

Company’s involvement in this initiative reinforces its leadership in high-efficiency motor solutions

WEG supplies hydrogenerators for project in Portugal

WEG supplies hydrogenerators for project in Portugal

The hydrogenerators will strengthen renewable energy production at the hydroelectric power plant

WEG supplies transformers to Petrobahia and strengthens its presence in the northeast region of Brazil

WEG supplies transformers to Petrobahia and strengthens its presence in the northeast region of Brazil

The transformers will be essential to ensure a reliable and efficient energy supply for Petrobahia’s diverse operations.

WEG and HORSE begin commercialization of the Range Extender

WEG and HORSE begin commercialization of the Range Extender

The partnership between the companies advances with the signing of the commercialization agreement, driving mobility

WEG launches the W51Xdb

WEG launches the W51Xdb

Driving a future that’s more sustainable

WEG Transformers comprise the infrastructure of housing developments in Northern Brazil

WEG Transformers comprise the infrastructure of housing developments in Northern Brazil

The transformers will be present in the states of Tocantins and Pará

WEG Provides Solutions for Sugar and Ethanol Mills in Colombia

WEG Provides Solutions for Sugar and Ethanol Mills in Colombia

The equipment ensures a strong presence for the company in the sugar market

WEG supplies motors for a greenfield project on the cement sector in India

WEG supplies motors for a greenfield project on the cement sector in India

The complete package of motors will be manufactured at WEG’s facilities in Hosur

WEG RUS LLC
  • 1 Verkhny pereulok 12 lit. V, Office 222 194292 Saint-Petersburg Russian Federation - 194292 - Sankt-Peterburg / Russian Federation
  • Phone: +7 (812) 600-55-05
  • Email: sales-wes@weg.net
  • Russia and CIS
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
  • Request for Quotation