Volver a Mi cuenta
WEG’s Coating Business Division has been providing industrial and anti-corrosive coatings for over thirty years to manufacturers of machines, equipment and metal structures with experience in the mining sector. Designed to meet the different requirements of ore extraction, processing and transportation, WEG’s specialist durable coatings aim to reduce corrosion and fatigue and cut down on maintenance ensuring higher productivity over time through fewer shutdowns.
Exposure to chemical and corrosive materials, high humidity and abrasive materials in production, processing and handling during ore extraction generate a demand for high-performance coatings.
Excess dust in the extraction, crushing, sieving, grinding and handling of ore and cement is inherent, in many situations the extraction occurs in humid environments. This means that the coatings on the machines, equipment, conveyor belts and metal structures must be highly resistant, easy to apply and cost effective.
WEG double-function epoxy line, together with the polyurethane topcoat meet the requirements for these processes and are recommended for construction through to maintenance.
Durante o processo de beneficiamento, o uso de técnicas de separação baseadas na gravidade, flotação ou lixiviação, expõe os equipamentos ao contínuo contato com líquidos, gerando situações extremamente agressivas. Em outras situações, tubulações e estruturas metálicas ficam enterradas ou submersas em água doce ou salobra, e isto também merece atenção em especial.
A WEG dispõe de linhas de produtos formuladas com as mais altas tecnologias em resinas disponíveis no mercado, que garantem excelente desempenho como revestimentos internos e externos para a pintura de tubulações, tanques de armazenamento e mistura, células e colunas de flotação, decantadores, desaguadores, espessantes, clarificadores e filtros.
Some products and materials used in the processing units are corrosive. So the equipment, tanks, pipes and structures that remain in touch with these chemicals need protection. WEG has product lines developed to withstand conditions such as the transportation and storage of fertilizers, inputs, acids and bases; mixing equipment and mineral electrolytic extraction equipment.
Shipping ports where materials are loaded or received are continuously subject to salt spray and humidity, creating one of the most corrosive environments. Factories and processing units in areas with a high concentration of pollutants are also subject to highly aggressive conditions for machinery to operate under.
Entre em contato com a gente e tire suas dúvidas.