• Motors and Gears
  • Automation
  • Power Generation
  • Transmission & Distribution
  • Coatings
  • Services
  1. Home
  2. Food & Beverage - Power Generation

Power Generation

Through constant investments in research, development, manufacturing, installation and after-sales services, WEG has continuously expanded its market share, providing solutions with steam turbines, gearboxes, generators for thermal power stations and others.

For a reliable, safe and profitable solution, WEG offers a heat balance study with a complete analysis of thermodynamic efficiency, electricity consumption and self-sufficiency, aiming at maximizing and selling the surplus energy. Another expertise is WEG’s application engineering, which integrates several devices into a single solution in the application of thermal power stations.

Steam Turbines

They are used to generate electricity up to 150 MW with steam operating at an input pressure up to 140 bar and a temperature up to 540 °C.

Its modular construction guarantees greater installation flexibility in every kind of industrial process, always taking into account convenience, safety, efficiency and economical aspects.

Turbogenerators

The turbogenerators are developed for applications in Thermal Power Plants with a wide power range up to 150 MW, designed based on WEG’s experience in the supply and sizing of steam or gas turbogenerators.

Gearboxes

The turbo gearbox that is coupled to a 4-pole turbine generator is available up to 60 MW. The SuperTurbo line has excellent gear coupling without requiring a flexible coupling, which results in higher safety and easier assembly.

Synchronous Alternators

Specially designed according to the specific characteristics of each application. Their use in generator sets guarantees the supply of energy independent of the power grid, which makes WEG alternators an excellent solution for emergencies or non-stop operation. Power rating up to 20 MVA.

Know more about our solutions

Download our brochure and know more about our solutions for Food and Beverage.

Download

Saiba mais sobre as novidades da WEG para o segmento de Alimentos & Bebidas

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

319 unidades de motores IE4 fornecidas à Sakambari Agro e à Praakritik Flour Mills para projetos Greenfield em Siliguri

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

Equipamentos garantem segurança e continuidade das operações na RMC Comércio de Alimentos LTDA

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Economia de energia elétrica supera os 50%, além das vantagens em confiabilidade e maior conforto animal

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

Com as soluções WEG, a BRF, uma das maiores companhias de alimento do mundo, avançará na busca por maior eficiência, disponibilidade e confiabilidade de seus ativos

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

A Fispal Tecnologia acontece de 27 a 30 de junho na São Paulo Expo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

Motores da linha WELL e W60 são utilizados na maior planta de fabricação desta matéria-prima nas Américas

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

Além de desenvolver o projeto EPC para a Nestlé nas subestações de “manobra” e “redutora”, a WEG também realizará adequações em outras duas subestações da concessionária local Comission Federal de Electricidad (CFE)

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Empresas do segmento de Alimentos e Bebidas tem cada vez mais procurado por soluções para maximizar a confiabilidade, a eficiência e a segurança

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

O know-how de engenharia da WEG foi o motivo de um fornecimento de sucesso

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Monitoramento IoT da WEG completa solução em eficiência para os motores elétricos substituídos com o projeto

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Bem Brasil é a maior produtora de batata do Brasil e tem investido na geração de energia própria

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

Localizada no Estado do Mato Grosso, a planta terá capacidade para produzir 225 milhões de litros do combustível por safra

Por que usar motores WEG no agronegócio?

Por que usar motores WEG no agronegócio?

O aumento da necessidade de novas tecnologias no agronegócio, conectando pessoas e o uso de equipamentos de alta confiabilidade, faz toda a diferença na produtividade das fazendas.

WEG lança mais uma solução para a pintura de pisos

WEG lança mais uma solução para a pintura de pisos

Linha uretânica apresenta alta resistência a produtos químicos e possui propriedades antimicrobianas

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

A companhia, uma das maiores produtoras de produtos suínos ibéricos em Extremadura (Espanha), teve uma economia anual estimada em 27.000 euros.

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Sistema modula a velocidade de acordo a demanda da aplicação, promovendo economia de energia e redução no consumo de água.

Baking Rolls on a Large Scale

Specially designed low-voltage motors from WEG and geared motors from WEG’s subsidiary Watt Drive turned into a solution for KGV-H indust...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

Wine Industry Pumps

Many different pump types can move food and beverages.

Energy Efficiency at Cargill

WEG provides solutions that assure productivity and energy savings in the food production process from the first stages of the chain.

WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Austrália
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net
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
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Saneamento