• Moagem e Beneficiamento
  • Movimentação de Materiais
  • Abastecimento de Água
  • Fornecimento de Energia
  • Viradores de Vagões
  • Tintas
  • Serviço
  1. Página inicial
  2. Mineração - Fornecimento de Energia

Excellence in power supply technologies

Excellence in power supply technologies, high quality raw materials and customisation offer WEG the competitive edge in supplying transformers and substations for the mining industry providing reliability thus reducing maintenance stoppages.

Get to know our solutions

Oil Type Distribution Transformer
Oil Type Power Transformer
Conventional Substations
Oil type Reactors and Transformers

Mining E-Houses

WEG Container-Type E-houses are designed and manufactured in a modular concept, which provides flexibility to meet the requirements of a wide range of applications.

Assembled in a single platform, the E-house integrates the electrical and control systems of the mining processing plants, therefore the need for costly, permanent structures is avoided. These designs are customized, achieving and surpassing the critical mining needs such as geological vibrations, wind and flame resistance.

 

Secondary Substations

  • It replaces traditional concrete fabricated rooms, saving space and time in the assembling process or civil works.
  • Double wall with thick plate (1.5-2 mm), providing greater toughness and lifting process thru the base.
  • High quality thermal insulation ensuring power efficiency of the air conditioning system.
  • Can be installed directly onto material handling machines (stackers, reclaimers, bucket wheel excavators).

 

Mobile Container-Type E-Houses

  • Mobile Container-Type E-houses with Wheels equipped with transformers (oil or 
dry-type).
  • Especially designed for Underground Mines with special coating for humid environments and high ore and dust concentration.
  • Inverters and soft-starters can be installed to start and control fans, pumps, crushers and conveyors.
  • Higher degree of protection for all panels.

 

Semi-Mobile Container-Type E-Houses

  • Semi-mobile: avoid the use of cranes to lift and handle the unit, since rooms can be lifted with mechanical, hydraulic or pneumatic support devices.
  • Installation directly on the ground; no base is required.
  • Onboard transformer, dry or oil cooling type;
  • Special WEG coating resistant to the toughest environment.
  • The electric rooms can be fitted with fire extinguishing system, access control, CCTV and UPS.

Get to know our solutions

WEG E-House

Learn about our solutions

Ver arquivo
Ver arquivo
Ver arquivo

Conozca más sobre las novedades de WEG en Minería.

WEG desarrolla un proyecto específico para motores que operarán en tanques de flotación de cobre de Vale

WEG desarrolla un proyecto específico para motores que operarán en tanques de flotación de cobre de Vale

La línea W51 HD Mining fue adaptada para operar en una de las mayores minas de cobre de América Latina.

Las soluciones de monitoreo de WEG permiten acciones preventivas y correctivas en el sector minero

Las soluciones de monitoreo de WEG permiten acciones preventivas y correctivas en el sector minero

WEGscan y WEG Motion Fleet Management (MFM) realizan el monitoreo continuo de los activos de Nexa

WEG suministra motor síncrono W23 Sync+ con eficiencia IE5 para segmento de minería a 4.600 metros sobre el nivel del mar en América Latina

WEG suministra motor síncrono W23 Sync+ con eficiencia IE5 para segmento de minería a 4.600 metros sobre el nivel del mar en América Latina

La solución innovadora contribuye a la sostenibilidad y eficiencia energética en una minera peruana

Soluciones WEG equipan uno de los más grandes proyectos de minería de oro en Brasil

Soluciones WEG equipan uno de los más grandes proyectos de minería de oro en Brasil

Las soluciones proporcionarán la infraestructura necesaria para la operación eficiente del Proyecto Tocantinzinho de Brazauro Recursos Minerales

WEG y Eletrobras discuten el proceso de modernización de la subestación Itajaí en la Sesión CIGRE París 2024

WEG y Eletrobras discuten el proceso de modernización de la subestación Itajaí en la Sesión CIGRE París 2024

El evento en París reunió a expertos de diferentes países para compartir mejores prácticas en el desarrollo de soluciones tecnológicas

WEG suministra solución personalizada para trituradoras de alta presión en minera

WEG suministra solución personalizada para trituradoras de alta presión en minera

El proyecto de los cojinetes fue cuidadosamente desarrollado para soportar los altos esfuerzos axiales de hasta 33,2 kN

Eletrobras y WEG presentan innovaciones en el desarrollo de subestaciones digitales en una conferencia internacional

Eletrobras y WEG presentan innovaciones en el desarrollo de subestaciones digitales en una conferencia internacional

El evento se llevó a cabo en Atenas, Grecia

Transformadores WEG fortalecen la infraestructura energética en Colombia

Transformadores WEG fortalecen la infraestructura energética en Colombia

Las soluciones entregarán más confiabilidad al suministro de energía en todo el país

WEG Transformadores adaptados para bajas temperaturas operarán para impulsar la industria del cemento en Canadá

WEG Transformadores adaptados para bajas temperaturas operarán para impulsar la industria del cemento en Canadá

Los transformadores han sido diseñados para operar en entornos con temperaturas hasta -35ºC

WEG suministra la primera subestación móvil digital en el mercado brasileño

WEG suministra la primera subestación móvil digital en el mercado brasileño

La solución destinada al uso en el sistema eléctrico de Energisa Rondônia permite el monitoreo, control y automatización de operaciones en tiempo real

WEG suministra SKIDs en conformidad con los estándares de Subestaciones Compactas Integradas de CEMIG

WEG suministra SKIDs en conformidad con los estándares de Subestaciones Compactas Integradas de CEMIG

Esta solución trae rapidez en el restablecimiento y en el suministro de energía

WEG realiza 2º Workshop de Subestações Digitais

WEG realiza 2º Workshop de Subestações Digitais

Com foco em Monitoramento de Rede, o encontro teve como objetivo difundir as soluções digitais WEG para subestações, contribuir no processo de evolução tecnológica, apresentar produtos, inovações e aplicações reais para clientes e parceiros

WEG entrega eficiencia operativa en una mina de oro canadiense

WEG entrega eficiencia operativa en una mina de oro canadiense

Los compensadores sincrónicos de WEG mejoran la estabilidad y disponibilidad en las redes eléctricas

WEG suministra transformadores para la expansión de una industria de helados en Brasil

WEG suministra transformadores para la expansión de una industria de helados en Brasil

Estos transformadores se utilizarán en la subestación y son esenciales para respaldar el aumento de la capacidad de producción del cliente

WEG lleva a cabo la puesta en marcha de una subestación digital para transmisora de energía

WEG lleva a cabo la puesta en marcha de una subestación digital para transmisora de energía

Con tecnología de vanguardia, las subestaciones digitales están revolucionando el sector eléctrico, haciendo que las obras de subestaciones sean más económicas, rápidas y seguras

¿Está interesado en esta solución? Elija una de las siguientes opciones para encontrar el producto que necesita?

Póngase en contacto con nosotros, estaremos encantados de responder a sus preguntas

Contáctenos
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / Sudáfrica