• Calculate your energy savings
  1. Home
  2. WEG Efficiency - Solutions
WEG has Energy-Efficient solutions for different industrial applications. They combine high-performance products in order to reduce power consumption and optimize industrial processes. Check out WEG main solutions for Energy Efficiency.

Pumping Systems

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to reducing water consumption and cutting down costs with maintenance and operation of the system flow and control valves.

Know more

Exhaust Ventilation System

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to cutting down costs with maintenance and operation of dampers and improving the system flow control. In combustion fans, the quality of the burn may be improved and fuel consumption may be reduced.

SAIBA MAIS

Cooling Tower

Water cooling system commonly used in the industry, whether for cooling air conditioning systems or equipment. Electric energy savings obtained with WEG solution for this application range from 40 to 80%, besides saving water and chemicals.

Know more

Bag Filter

Air filtering equipment is widely used in the industry, whether for work station cleaning and dedusting or gas exhaustion. Learn how WEG solution can reduce energy consumption of your bag filter in up to 60%. In addition to other advantages, such as extended life of the filtering element, lower compressed air consumption and reduced piping wear.

Know more

Conforto Animal

A aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.

SAIBA MAIS

Grain Storage Silos

One of the most important applications in agribusiness designed to store and keep the grain quality. WEG solution allows reducing electric energy consumption in up 90%. In addition to gains such as precise volume control of the stored product and improvement of the grain quality.

Know more

Extruder

Machine used in a high-volume manufacturing process in which raw plastic is melted and formed into a continuous profile. WEG solution may produce energy savings of up to 30% in such application.

Know more

Hydraulic Power Units

Hydraulic units are composed of different devices, from displacement pumps, directional valves and retention valves to oil tanks. WEG solution exclusively designed for this system allows reducing electric energy consumption in up to 60%.

Know more

Ball Mill

Widely used in grain size control in the ceramic and mining industry. WEG solution may reduce consumption in up to 35%. In addition to productivity enhancement, operational flexibility and reduced mechanical wear of the equipment.

Know more

Air Compressor

Machines that greatly benefit from energy efficiency projects. Electric energy consumption may reduce up to 30% with greater pressure uniformity in the line and lower mechanical wear.

Know more

Refrigeration Compressor

Machines that present high energy consumption in meat packing plants, supermarkets, shopping malls, among other businesses that use cold rooms. The reduction in the energy consumption may reach 30% when WEG solution is employed. Other gains include temperature uniformity in the cold room, greater thermal comfort and reduced mechanical wear.

Know more

Solução Redutores

Você sabia que os redutores de velocidade podem proporcionar até 60% de economia de energia?

Know more

Saiba mais sobre as novidades da WEG em Eficiência Energética

WEG fornece motores de alta eficiência para projeto de energia renovável na França

WEG fornece motores de alta eficiência para projeto de energia renovável na França

O uso de motores WEG trará melhorias energéticas significativas para o projeto.

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

319 unidades de motores IE4 fornecidas à Sakambari Agro e à Praakritik Flour Mills para projetos Greenfield em Siliguri

Hotel & SPA beira-mar na região nordeste do Brasil será alimentado por transformador a seco encapsulado WEG

Hotel & SPA beira-mar na região nordeste do Brasil será alimentado por transformador a seco encapsulado WEG

Referência em eficiência energética e confiabilidade, o transformador seco é a escolha ideal para aplicações no segmento de infraestrutura

Transformador da WEG irá fortalecer a distribuição de energia em Nova York

Transformador da WEG irá fortalecer a distribuição de energia em Nova York

A instalação do novo transformador fornecerá uma solução tecnológica avançada para atender à crescente demanda do setor elétrico na região.

WEG presente na 20ª edição da EMAF com soluções inovadoras

WEG presente na 20ª edição da EMAF com soluções inovadoras

Tecnologia de ponta e eficiência energética em destaque no stand da WEG

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

Solução inovadora contribui para a sustentabilidade e eficiência energética em mineradora peruana

WEG Moderniza Misturador de PVC para Aumentar a Eficiência Energética na França

WEG Moderniza Misturador de PVC para Aumentar a Eficiência Energética na França

A solução será essencial para garantir a eficiência energética e reduzir os custos de manutenção

Eficiência Energética ao Alcance: Soluções WEG em Cervejaria dos EUA

Eficiência Energética ao Alcance: Soluções WEG em Cervejaria dos EUA

A participação da companhia nesta iniciativa reforça sua liderança em soluções de motores de alta eficiência

WEG fornece hidrogeradores para projeto em Portugal

WEG fornece hidrogeradores para projeto em Portugal

Os hidrogeradores irão fortalecer a produção de energia renovável na central hidrelétrica

WEG fornece transformadores para a Petrobahia e reforça sua presença na região nordeste do Brasil

WEG fornece transformadores para a Petrobahia e reforça sua presença na região nordeste do Brasil

Os transformadores serão essenciais para garantir o abastecimento de energia confiável e eficiente nas mais diversas operações da Petrobahia.

WEG e HORSE iniciam comercialização do Range Extender

WEG e HORSE iniciam comercialização do Range Extender

Parceria entre as empresas avança com a assinatura do contrato de comercialização, impulsionando a mobilidade elétrica

WEG lança o motor W51Xdb

WEG lança o motor W51Xdb

Impulsionando um futuro mais sustentável

Transformadores WEG compõem a infraestrutura de loteamentos no Norte do Brasil

Transformadores WEG compõem a infraestrutura de loteamentos no Norte do Brasil

Os transformadores estarão presentes nos estados de Tocantins e Pará

WEG fornece soluções para usina de açúcar e etanol na Colômbia

WEG fornece soluções para usina de açúcar e etanol na Colômbia

Os equipamentos garantem uma forte presença da empresa no mercado açucareiro

WEG fornece motores para um projeto greenfield no setor de cimento na Índia

WEG fornece motores para um projeto greenfield no setor de cimento na Índia

O pacote completo de motores será fabricado nas instalações da WEG em Hosur

WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / África do Sul
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
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Água
  • Eficiência Energética
  • Energia