• Preparation
  • Sugarcane Mill
  • Energy Generation and Cogeneration
  • Process
  • Automation Systems
  • Coatings
  • Services
  1. Home
  2. Sugar & Ethanol - Automation Systems

Automation Systems

With thirty years of experience as system integrator, developing software applications for PLCs and supervisory applications, WEG counts on a solid team of engineers and specialists in automation for Sugar & Alcohol plants, from the instrumentation project to the development of supervision and control systems, with a high level of integration between the different levels of process control and automation.

Remote Operations and Maintenance

Using resources of remote connection via internet, in a safe and quick way, maintenance and operations of the plant are carried out at with reduced costs.

Supervision and Control of Steam and Energy Production (Turbogenerator and Boiler)

WEG automation systems for the electrical sector covers the whole cycle for energy generation: transportation control and biomass preparation, automatic boiler control, as well as automatic operation of the turbine and generator. Currently, hundreds of projects in the energy sector are in operation with WEG control systems.

  • Full automation of biomass and gas boilers
  • Automatic control of energy import and export 
  • Full monitoring of steam turbines
  • Automatic control of gas and diesel oil burners 
  • Integration of the water treatment system and biomass yard
  • Integration of the medium voltage cubicles with high performance networks
  • Process variable control by means of PID algorithms and advanced control

Supervision and Control of the Sugarcane Mill and Diffuser

  • Speed synchronism between rolls
  • Load distribution control
  • Supervision of the auxiliary systems
  • Cascade control for the level of the three-roll mills
  • Local operation and supervision via HMI
  • Automatic control for imbibition
  • Production totalizers and indicators

Process Supervision and Control

Full automation solution for the whole process of Sugar & Ethanol production, from the instrumentation project to the development of the supervision and control system. Through specialists in the sector, the solution provides high integration between the different levels of process control and automation.

The automation focused on the needs of each customer allows the creation of integrated and customized systems, simplifying the operation and maintenance of the plant.

See more cases

Costa Bioenergia factory, in Umuarama, Parana.

Watch the video

Solutions

Soluções para Automação de Sistemas

Know more

Conzoca más sobre las novedades de WEG sobre Azúcar y Etanol.

Soluciones WEGmotion Drives suministradas a África

Soluciones WEGmotion Drives suministradas a África

El paquete integrado impulsará un molino de azúcar en una empresa del sector azucarero-energético

WEG brinda soluciones para ingenio de Azúcar y Etanol en Colombia

WEG brinda soluciones para ingenio de Azúcar y Etanol en Colombia

Los equipos aseguran una buena participación de la compañía en el mercado azucarero

WEG suministra paquete Motion Drives para industria tequilera en México

WEG suministra paquete Motion Drives para industria tequilera en México

El paquete integrado garantiza la eficiencia en el proceso, contribuyendo al aumento de los ahorros operativos en la industria de alimentos y bebidas

Generador WEG contribuye a la ampliación de una planta de azúcar y etanol

Generador WEG contribuye a la ampliación de una planta de azúcar y etanol

La empresa Suministro una solución customizada para atender las necesidades del cliente

WEG suministra un generador a la medida para ampliación de una planta de etanol de maíz en Sudamérica

WEG suministra un generador a la medida para ampliación de una planta de etanol de maíz en Sudamérica

La solución se diseñó para sustituir el equipo anterior por uno de más potencia y mejor performance para la planta

WEG estará presente en la Fenasucro y Agrocana 2023

WEG estará presente en la Fenasucro y Agrocana 2023

Feria ocurre del 15 al 18 de agosto, en el Centro de Eventos Zanini, en Sertãozinho, São Paulo

Soluciones WEG equipan otras dos usinas de azúcar y etanol en Brasil

Soluciones WEG equipan otras dos usinas de azúcar y etanol en Brasil

Los motores de anillo garantizarán una mayor confiabilidad del proceso y un menor impacto en el sistema eléctrico durante la puesta en marcha del equipo

WEG hace un nuevo suministro de accionamientos mecánicos para el Ingenio Batatais

WEG hace un nuevo suministro de accionamientos mecánicos para el Ingenio Batatais

Las soluciones contribuyen a la modernización de las moliendas de la usina, permitiendo más productividad y eficiencia en la operación

WEG participa en la ampliación de la capacidad de trituración en molienda

WEG participa en la ampliación de la capacidad de trituración en molienda

El equipo provisto activará el proceso de preparación de la caña de azúcar, astilladora y trituradora

WEG suministra uno de los equipos de generación de energía eléctrica más grandes de Brasil para el sector de la industria azucarera

WEG suministra uno de los equipos de generación de energía eléctrica más grandes de Brasil para el sector de la industria azucarera

La central eléctrica Cerradão reforza su generación eléctrica con uno de los equipos más grandes del sector en Brasil.

Reductores Planetarios WEG se destacan en mercados africanos

Reductores Planetarios WEG se destacan en mercados africanos

Algunas unidades están funcionando con éxito en ingenios azucareros de Zimbabue y Angola.

Turbina permite 13% de ganancia en generación de energía

Turbina permite 13% de ganancia en generación de energía

El nuevo equipo utiliza la misma cantidad de vapor para la generación adicional de 3,0 MW/h

Solución WEG modernizará molino que trabaja con rotación máxima de 14 rpm

Solución WEG modernizará molino que trabaja con rotación máxima de 14 rpm

La sustitución de los accionamientos tradicionales por esta solución WEG reducirá los costos de mantenimiento, aumentará la disponibilidad operativa además de la seguridad y facilidad durante la operación.

Equipos WEG reducen y controlan la humedad final en Vale do Paraná al 47%

Equipos WEG reducen y controlan la humedad final en Vale do Paraná al 47%

Reductor planetario, motor eléctrico y drives son responsables por accionar el terno secador de 94”

WEG suministra paquete eléctrico para la planta de etanol a base de maíz de Alcooad

WEG suministra paquete eléctrico para la planta de etanol a base de maíz de Alcooad

Ubicada en el estado de Mato Grosso, Brasil, la planta tendrá capacidad para producir 225 millones de litros de etanol por cosecha.

¿Está interesado en esta solución? Elija una de las siguientes opciones para encontrar el producto que necesita?

Póngase en contacto con nosotros, estaremos encantados de responder a sus preguntas

Contáctenos
WEG ITALIA S.R.L.
  • Via Antonio Pacinotti, 91 Lissone (MB) - 20851 / Italia
  • Email: info-it@weg.net
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Reductores e Motorrecdutores
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Agua
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética
Legal seat of the company: Via A. Pacinotti, 91 - 20851 Lissone (MB) Italy
Company registered in Monza Brianza with REA 2701116 – P. IVA 03166890966 - Social Capital EUR 100.000 - Company having a sole member
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.