Retornar para Minha Conta

WEG
  • Português do Brasil
    • English
    • Español
  • Sobre a WEG
    • Isto é WEG
    • WEG em Números
    • História
    • Diretoria
    • Operações WEG
    • Inovação Tecnológica
    • Sustentabilidade
    • Nossos Negócios
    • Certificações
    • Company Profile
    • Inovação Aberta
  • Produtos
  • Soluções
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Energia
    • Energia Eólica
    • Energia Térmica
    • Agronegócio
    • Mineração
    • Açúcar & Etanol
    • Siderurgia
    • Água
    • Papel & Celulose
    • Oil & Gas
    • Naval
    • Mobilidade Elétrica
    • Alimentos & Bebidas
  • Investidores
  • Ética
    • Código de Ética
    • Código de Ética para Fornecedores
    • Política de Prevenção e Combate à Corrupção
    • Aviso de Privacidade
    • Canal de Denúncias
  • Suporte
    • Fale Conosco
    • Onde Comprar
    • Assistência Técnica
    • Recursos e Ferramentas
    • Canal de Denúncias
    • Sala de Imprensa
  • Notícias
  • Trabalhe Conosco
  • ‍
  • ‍
  • Login
  • Português do Brasil
    • English
    • Español
  • Index
  • Solutions
  • Calculate your energy savings
  1. Página inicial
  2. Eficiência Energética - Soluções - Unidades Hidráulicas

Hydraulic Units

Economy and easy implantation

Hydraulic units include several devices, such as oil tanks, displacement pumps, directional valves, retention valves and actuators. They are arranged in logic circuits to enable the movement and control of a certain machine by means of fluid displacement, performed by one or more sets of electric motors and hydraulic pumps.

Due to their simple operation, hydraulic drives are used in many different applications, such as presses, thermoforming machines, truck dumpers, injection molding machines and calenders.

It is worth of notice that in this kind of application, when no movement is needed, both the hydraulic pump and the electric motor keep running at rated speed with the hydraulic fluid circulating, resulting in waste of electric energy and unnecessary oil heating. On the other hand, turning off the electric motor may cause damages such as the equipment burn out due to successive starts and excessive mechanical wear of the oil pump.

WEG energy-efficient solution for hydraulic units allows adjusting the motor and the pump speed according to the real need of the machine, resulting in energy savings at the moments when the set just circulates the fluid due to the process characteristics (for example, change of the part to be stamped on a press or a truck entering/leaving a truck dumper).

A great advantage of this solution is the low interference in the machine system, since there are no mechanical changes in the motors, and the machine can continue running with its original starter in case of maintenance of the drive.

Specifically for injection molding machines, the speed modulation of the electric motor is performed by means of an exclusive software application installed on the PLC of the variable speed drive, using the native analog signals sent by the hydraulic system. In a machine of this kind, WEG energy efficiency solution generates savings in virtually any operating cycle, since the requirements of the hydraulic system vary according to the cycle phase (opening and closing of the mold, injection and compression, cooling and dosing).

The proposed solution is an excellent option to retrofit an older machine, because modern injection molding machines use a similar concept; however, the investment in a new machine is much higher. It is important to notice that due to the complexity and wide configuration range of the injection molding machines available on the market, we recommend that you contact WEG in case you are interested in this solution.

Benefits

  • Electric energy savings of up to 60%.
  • Easy implantation with few impacts on the production system and injection molding machine.
  • Lower temperature of the hydraulic fluid and consequent reduced wear of the hydraulic components.

Know our Solutions

Ver arquivo

Saiba mais sobre as novidades da WEG em Eficiência Energética

WEG fornece motores de alta eficiência para projeto de energia renovável na França

WEG fornece motores de alta eficiência para projeto de energia renovável na França

O uso de motores WEG trará melhorias energéticas significativas para o projeto.

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

319 unidades de motores IE4 fornecidas à Sakambari Agro e à Praakritik Flour Mills para projetos Greenfield em Siliguri

Hotel & SPA beira-mar na região nordeste do Brasil será alimentado por transformador a seco encapsulado WEG

Hotel & SPA beira-mar na região nordeste do Brasil será alimentado por transformador a seco encapsulado WEG

Referência em eficiência energética e confiabilidade, o transformador seco é a escolha ideal para aplicações no segmento de infraestrutura

Transformador da WEG irá fortalecer a distribuição de energia em Nova York

Transformador da WEG irá fortalecer a distribuição de energia em Nova York

A instalação do novo transformador fornecerá uma solução tecnológica avançada para atender à crescente demanda do setor elétrico na região.

WEG presente na 20ª edição da EMAF com soluções inovadoras

WEG presente na 20ª edição da EMAF com soluções inovadoras

Tecnologia de ponta e eficiência energética em destaque no stand da WEG

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

Solução inovadora contribui para a sustentabilidade e eficiência energética em mineradora peruana

WEG Moderniza Misturador de PVC para Aumentar a Eficiência Energética na França

WEG Moderniza Misturador de PVC para Aumentar a Eficiência Energética na França

A solução será essencial para garantir a eficiência energética e reduzir os custos de manutenção

Eficiência Energética ao Alcance: Soluções WEG em Cervejaria dos EUA

Eficiência Energética ao Alcance: Soluções WEG em Cervejaria dos EUA

A participação da companhia nesta iniciativa reforça sua liderança em soluções de motores de alta eficiência

WEG fornece hidrogeradores para projeto em Portugal

WEG fornece hidrogeradores para projeto em Portugal

Os hidrogeradores irão fortalecer a produção de energia renovável na central hidrelétrica

WEG fornece transformadores para a Petrobahia e reforça sua presença na região nordeste do Brasil

WEG fornece transformadores para a Petrobahia e reforça sua presença na região nordeste do Brasil

Os transformadores serão essenciais para garantir o abastecimento de energia confiável e eficiente nas mais diversas operações da Petrobahia.

WEG e HORSE iniciam comercialização do Range Extender

WEG e HORSE iniciam comercialização do Range Extender

Parceria entre as empresas avança com a assinatura do contrato de comercialização, impulsionando a mobilidade elétrica

WEG lança o motor W51Xdb

WEG lança o motor W51Xdb

Impulsionando um futuro mais sustentável

Transformadores WEG compõem a infraestrutura de loteamentos no Norte do Brasil

Transformadores WEG compõem a infraestrutura de loteamentos no Norte do Brasil

Os transformadores estarão presentes nos estados de Tocantins e Pará

WEG fornece soluções para usina de açúcar e etanol na Colômbia

WEG fornece soluções para usina de açúcar e etanol na Colômbia

Os equipamentos garantem uma forte presença da empresa no mercado açucareiro

WEG fornece motores para um projeto greenfield no setor de cimento na Índia

WEG fornece motores para um projeto greenfield no setor de cimento na Índia

O pacote completo de motores será fabricado nas instalações da WEG em Hosur

WEG EQUIPAMIENTOS ELECTRICOS S.A. - (WEE)
  • Sgo. Pampiglione 4849 Parque Industrial San Francisco San Francisco - 2400 - 904 / Argentina
  • Telefone: +54 3564 446000 / +54 11 43341901
  • E-mail: info-ar@weg.net
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
  • Painéis
  • Tintas e Vernizes
  • Partes e Peças
Soluções
  • Oil & Gas
  • Naval
  • Siderurgia
  • Água
  • Agronegócio
  • Açúcar & Etanol
  • Mineração
  • Papel & Celulose
  • Tração Elétrica
Links Rápidos
  • Iniciar Sesión
  • Certificados Seguridad Eléctrica
  • Boletin Informativo Impositivo - Contable

Contato
  • Fale Conosco
  • Onde Comprar
  • Assistência Técnica
  • Violação do Código de Ética
Central de Downloads
  • Biblioteca CAD - Motores Elétricos
  • Biblioteca CAD - Automação

Necessita de outros materiais? Acesse nossa central de downloads abaixo.

Preferências de Cookies
Aviso de Privacidade | Declaração de Uso de Cookies | Termos e Condições de Uso | RSS | © 2025 WEG. Todos os direitos reservados.